Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

LPR & Others

Coilcraft LPR low-profile 1:N coupled power inductors are ideal for a variety of voltage step-up and step-down applications, including low voltage step-up in energy harvesting designs. They offer excellent coupling coefficient (K > 0.95) and 200 Vrms, one-minute isolation (hipot) between windings.
  • 200 Vrms, one-minute isolation (hipot) between windings
  • Profiles as low as 1.0 mm 
  • Wide selection of turns ratios and inductances
  • Ask about custom turns ratios and inductance values

Series in this family

Product series Inductance Length (mm) Width (mm) Height (mm)
GA3250 1.9 µH 2.95 2.95 0.9 View Series
GA3250-EE 1.9 µH 3.03 3.03 1.0 View Series
UA7868 2.9 µH 3.08 3.08 2.4 View Series
LPR4012 2.0 µH 22 µH 3.94 3.94 1.1 View Series
NA5880 3.3 µH 4.02 4.02 1.2 View Series
LPR6235 7.5 µH 25 µH 6.0 6.0 3.5 View Series
UA8164 1.0 µH 7.2 7.2 5.0 View Series
ZA9735 1.0 µH 7.3 7.3 3.6 View Series
TA7848 20 µH 8.76 8.05 4.7 View Series