Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Shielded Coupled Power Inductors
LPD5030 Series

This is a new, improved LPD5030 version recommended for new designs. Only the termination material and part number have changed. The previous version is available only to current customers.
  • Coupled, low profile shielded power inductor – only 2.9 mm high, 4.8 mm square
  • Shielded coupled inductors for Flyback, SEPIC, Ćuk, Zeta and other applications
  • Excellent coupling coefficient: K > 0.93
  • See Selecting inductors for SEPIC and SEPIC Inductor Selector tool
  • 100 V winding-to-winding isolation. For higher isolation consider the LPD5030V.
  • Can also be used as common mode chokes
  • RoHS-compliant, halogen free. 260°C compatible. Matte tin over nickel over silver terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Our LPD/MSD Essential Values Coupled Inductor Kit C463 contains nine popular values (ranging from 0.33 to 220 µH) from ten product series, including five values from the LPD5030 Series.

SPECIFICATIONS


Part number1
Click for samples
Inductance2
(µH)
DCR
max3
(Ohms)
SRF
typ4
(MHz)
Coupling
coefficient
typ
Leakage5
L typ
(µH)
Isat (A)6 Irms (A)
10%
drop
20%
drop
30%
drop
both
windings7
one
winding8
LPD5030-571NR_ 0.57 ±30% 0.031 233 0.93 0.07 5.60 5.80 6.03 2.30 3.25
LPD5030-781NR_ 0.78 ±30% 0.038 172 0.94 0.08 4.60 4.80 5.00 2.25 3.18
LPD5030-102NR_ 1.0 ±30% 0.042 153 0.95 0.09 4.30 4.49 4.67 2.20 3.11
LPD5030-152MR_ 1.5 ±20% 0.048 118 0.97 0.09 3.90 4.20 4.30 2.05 2.90
LPD5030-222MR_ 2.2 ±20% 0.067 87.0 0.98 0.10 2.80 2.98 3.07 1.95 2.76
LPD5030-332MR_ 3.3 ±20% 0.077 61.0 0.98 0.10 2.50 2.70 2.80 1.70 2.40
LPD5030-472MR_ 4.7 ±20% 0.111 49.0 0.99 0.11 2.10 2.20 2.20 1.40 1.98
LPD5030-562MR_ 5.6 ±20% 0.125 44.0 0.99 0.11 1.80 1.80 1.89 1.35 1.91
LPD5030-682MR_ 6.8 ±20% 0.159 40.0 0.99 0.12 1.40 1.48 1.48 1.20 1.70
LPD5030-103MR_ 10 ±20% 0.210 28.0 0.99 0.13 1.20 1.20 1.20 1.05 1.48
LPD5030-153MR_ 15 ±20% 0.298 23.0 0.99 0.15 1.00 1.17 1.17 0.85 1.20
LPD5030-223MR_ 22 ±20% 0.452 17.0 >0.99 0.17 0.89 0.98 0.98 0.70 0.99
LPD5030-333MR_ 33 ±20% 0.565 16.0 >0.99 0.20 0.63 0.77 0.78 0.60 0.85
LPD5030-473MR_ 47 ±20% 0.806 12.0 >0.99 0.24 0.59 0.63 0.65 0.50 0.71
LPD5030-683MR_ 68 ±20% 1.13 9.00 >0.99 0.29 0.50 0.54 0.55 0.43 0.61
LPD5030-104MR_ 100 ±20% 1.79 8.44 >0.99 0.37 0.47 0.54 0.56 0.33 0.47
LPD5030-154MR_ 150 ±20% 2.43 6.72 >0.99 0.46 0.38 0.43 0.45 0.28 0.40
LPD5030-224MR_ 220 ±20% 3.30 5.53 >0.99 0.54 0.31 0.35 0.36 0.24 0.34
LPD5030-334MR_ 330 ±20% 5.36 4.17 >0.99 0.65 0.25 0.25 0.32 0.18 0.25
LPD5030-474MR_ 470 ±20% 7.51 3.52 >0.99 0.76 0.21 0.24 0.26 0.15 0.21
LPD5030-684MR_ 680 ±20% 10.8 2.93 >0.99 0.89 0.17 0.20 0.21 0.13 0.18
LPD5030-105MR_ 1000 ±20% 16.5 2.33 >0.99 1.20 0.15 0.17 0.17 0.11 0.14
1 When ordering, please specify termination and packaging codes: e.g. LPD5030-105MRC
Termination: R = Matte tin over nickel over silver
Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or
P
= non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape (750 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (2500 parts per full reel).
2 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent. When leads are connected in parallel, inductance is the same value. When leads are connected in series, inductance is four times the value
3 DCR is for each winding. When leads are connected in parallel, DCR is half the value. When leads are connected in series, DCR is twice the value. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
5 Leakage inductance is for L1 and is measured with L2 shorted.
6 Isat: DC current, at which the inductance drops the specified amount from its value without current. It is the sum of the current flowing in both windings.
7 Irms, both windings: Equal current when applied to each winding simultaneously that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Determine temperature rise.
8 Irms, one winding: Current when applied to one winding that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
Determine temperature rise.
9 Ambient temperature range: −40°C to +85°C with Irms current.
10 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
11 Maximum part temperature: +125°C (Ambient + temperature rise)
12 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
13 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: March 08, 2017