![]()
Planar Magnetics
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| New RoHS part numbers are shown. Lead was removed from internal parts. The next to the last character is an L to indicate RoHS compliance. (View old data sheet.) |
Photo
Pricing
Materials declaration
A9786-AL A9787-AL
PDF data sheet
L versus Frequency
L versus Current
Dimensions
Schematics
Tape and reel specifications
3D models
A9786-AL
A9787-AL
![]() |
||||||||
| A9786-AL_ | 150 | 36 – 75 | 2.5 | 60.0 | 1.25 | 0.90 | 62.5 (1 - 3) |
0.91
(5,6
-
9,10) 200 (4 - 11) |
| 1 | When ordering, please specify packaging code: e.g. A9786-ALD | |
| Packaging: | D =
13"
machine-ready reel EIA RS-481 clear plastic tape (125 parts per full reel). B = Less than full reel In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
|
| 2 | Inductance measured on an Agilent/HP 4284 between pins 1 and 3 at 250 kHz, 0.1 Vrms, 0 Adc. | |
| 3 | Leakage inductance measured between pins 1 and 3 at 100 kHz, 0.1 Vrms, 0 Adc with all secondary pins shorted. | |
| 4 | Primary/secondary isolation 1100 Vdc. | |
| 5 | Ambient temperature range: | –40°C to +85°C |
| 6 | Storage temperature range: | Component: –40°C to +85°C T&R packaging: –40°C to +80°C |
| 7 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 8 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
![]() |
||||||
| A9787-AL_ | 57.0 | 47.0 | 17.0 | 1100 | 8.1 | 12.0 |
| 1 | When ordering, please specify packaging code: e.g. A9787-ALD | |
| Packaging: | D =
13"
machine-ready reel EIA RS-481 clear plastic tape (125 parts per full reel). B = Less than full reel In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
|
| 2 | Inductance measured on an Agilent/HP 4284 at 250 kHz, 0.1 Vrms. | |
| 3 | Isolation measured from pins 1,2 to core. | |
| 4 | Isat: DC current at which inductance drops 10% (typ) from its value without current. Details | |
| 5 | Irms: Average current for a 40°C rise above 25°C ambient. Details | |
| 6 | Ambient temperature range: | –40°C to +85°C |
| 7 | Storage temperature range: | Component: –40°C to +85°C T&R packaging: –40°C to +80°C |
| 8 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 9 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||