
Magnetics for
National Semiconductor LM5025 & LM5034
| New RoHS part numbers are shown.
Lead was removed from internal parts. The next to the last character is
an L to indicate
RoHS compliance.
(View old data sheet.)
|
- Specifically developed for use with the National
Semiconductor LM5110 Gate Driver and LM5025 Cascaded PWM Controller
- Specified by National Semiconductor for use with LM5034 Dual Interleaved Controller
- Low profile, high efficiency planar transformer
- Planar output choke
inductor
- RoHS-compliant. 260°C compatible. Matte tin over nickel over brass terminations
Photo
Pricing Materials declaration B0357-BL
B0358-CL
PDF data sheet
SPECIFICATIONS
L versus Frequency L versus Current
Dimensions Schematics
Tape and reel specifications
| 1 |
When ordering, please
specify packaging code: e.g. B0357-BLD |
|
Packaging: |
D = 13"
machine-ready reel
EIA 481 embossed plastic tape (200 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25
charge), use code letter D instead. |
| 2 |
Inductance measured on an Agilent/HP 4284 between pins 1 and 2 at 250 kHz,
0.1 Vrms, 0 Adc. |
| 3 |
Leakage inductance measured between pins 1 and 2 at 100 kHz, 0.1 Vrms, 0 Adc
with secondary pins shorted. |
| 4 |
Ambient temperature range: |
–40°C to +85°C |
| 5 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 6 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 7 |
Electrical specifications at 25°C. |
| |
|
| 1 |
When ordering, please
specify packaging code: e.g. B0358-CLD |
|
Packaging: |
D = 13"
machine-ready reel
EIA 481 embossed plastic tape (200 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25
charge), use code letter D instead. |
| 2 |
Inductance measured on an
Agilent/HP 4284 between pins 3 and 4 at 250 kHz, 0.1 Vrms. |
| 3 |
Isolation measured from pin 1 to pin 3. |
| 4 |
Isat: DC current at which inductance
drops 10% (typ) from its value without current.
Details |
| 5 |
Irms: Current that causes a
40°C temperature rise from 25°C ambient.
Details |
| 6 |
Ambient temperature range: |
–40°C to +85°C |
| 7 |
Storage temperature range: |
Component: –55°C to +85°C
Packaging: –55°C to +80°C |
| 8 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 9 |
Electrical specifications at 25°C. |
| |
|
|