![]()
Low Pass
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
New RoHS part numbers are shown. Lead was removed from internal parts and terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.) |
7 pole filter
frequency response
3 pole filter frequency response
7 pole filter
dimensions
3 pole filter dimensions
Schematics
7 pole S-Parameters
3 pole S-Parameters
|
Parts in red type are included in Coilcraft Designer's Kit D301 |
||||||
|
|
||||||
![]() |
||||||
| 0.30 MHz | P7LP-304L | 100 | P3LP-304L | 100 | ||
| 0.60 MHz | P7LP-604L | 200 | P3LP-604L | 100 | ||
| 1.5 MHz | P7LP-155L | 200 | P3LP-155L | 200 | ||
| 3.0 MHz | P7LP-305L | 250 | P3LP-305L | 200 | ||
| 6.0 MHz | P7LP-605L | 250 | P3LP-605L | 300 | ||
| 15 MHz | P7LP-156L | 300 | P3LP-156L | 400 | ||
| 30 MHz | P7LP-306L | 400 | P3LP-306L | 500 | ||
| 60 MHz | P7LP-606L | 500 | P3LP-606L | 500 | ||
| 150 MHz | P7LP-157L | 600 | P3LP-157L | 900 | ||
| 300 MHz | P7LP-307L | 600 | P3LP-307L | 900 | ||
| 500 MHz | P7LP-507L | 600 | P3LP-507L | 500 | ||
| 1 | Tested with Agilent/HP 8753D, Agilent / HP 3577B network analyzers. | |
| 2 | Current that causes a 15°C temperature rise from 25°C ambient. Details | |
| 4 | Ambient temperature range: | –40°C to +85°C with Irms current. |
| 5 | Storage temperature range: | Component: –40°C to +85°C Packaging: –40°C to +80°C |
| 6 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||