| 1 |
Inductance measured at 1 kHz,
0.1 Vrms, 0 Adc using an Agilent/HP 4192A impedance analyzer or equivalent. |
| 2 |
SRF measured on an Agilent/HP 8753D network analyzer. |
| 3 |
Isat: DC current at which
inductance drops 10% (typ) from its value without current. Details |
| 4 |
Irms: Average current for a 40°C rise above 25°C. Details |
| 5 |
Ambient temperature range: |
–40°C to +85°C |
| 6 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 8 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
 |