Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Designer's Kits

Simplify your prototyping with our low-cost Designer's Kits. Most kits contain several pieces of every standard value in a product family. We even provide free refills!      Download a PDF file showing all kits.

Quantity discounts
Save 10% on 3 kits, 20% on 5, 30% when you buy 7 or more kits.
.


.

 RF inductor kits SMD Leaded  LC filter kits SMD Leaded
 Power inductor kits SMD Leaded  Current sensor kits SMD Leaded
 Air core Spring inductor kits SMD    EMI / RFI filter kits SMD Leaded
 RF transformer kits SMD    RFID transponder coil kit SMD  
 PoE/power transformer kits SMD  

 Leaded Power Magnetics

Chokes

DC1012 Series
Inductance: 10 µH - 330 µH
Current: 3.5 - 0.6 Amps
19 styles (3 of each) CONTENTS
Kit P410 $85 

Power Filter Chokes
Inductance: 4.7 µH - 270 µH
Current: 13 - 3.8 Amps rms
18 styles (48 total pieces) CONTENTS
Kit P405 $75 

PCH27, 45 Axial Lead Power Chokes
Inductance: 3.9 µH - 82 mH
Current: 4.3 - 0.04 AC Amps
30 values (2 of each) CONTENTS
Kit P409 $150 
 

 Other Power Magnetics

Current Sensors
Sensing range: 0.02 - 35 Amps
Frequency response: 20 - 50+ kHz
Transformer and sensor-only versions
11 styles (18 total pieces) CONTENTS
Kit P403 $50 
Mag Amp Toroids
Current: 1 and 5 Amps
Volt-time product: 93 - 186 V-µsec
6 styles (2 of each) CONTENTS
Kit P206 $100 

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.   Privacy policy
Updated: February 18, 2008