Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   
Designer's Kits

Simplify your prototyping with our low-cost Designer's Kits. Most kits contain several pieces of every standard value in a product family. We even provide free refills!
 

 
Power inductor kits SMD Leaded
Power/PoE transformer kits SMD  
Current sensor kits SMD Leaded
RF inductor kits SMD Leaded
Air core Spring inductor kits SMD  
RF transformer kits SMD  
RFID transponder coil kit SMD  
LC filter kits SMD Leaded
EMI / RFI filter kits SMD Leaded
Quantity discounts
Save
10% on 3 kits, 20% on 5, 30% when you buy 7 or more kits.
 Surface Mount RF Transformers
Wideband Transformers - PWB Series
Ohm ratio: 1 to 1, 1.5, 2, 4 and 16
Frequency range: 0.03 - 700 MHz
25 values (3 of each) CONTENTS
Kit C404 $70 

Wideband Transformers - WBC Series
Ohm ratio: 1 to 1, 2, 4, 8, 9 and 16
Frequency range: 0.15 - 1200 MHz
12 values (3 of each) CONTENTS
Kit C393 $45 

 
 Surface Mount RFID Transponder Coils
RFID Transponder Coils - 5315TC Series
Inductance: 0.37 mH - 7.2 mH
14 values (4 of each) CONTENTS
Kit C369 $80 

RFID Transponder Coils - 4308RV Series
Inductance: 0.37 mH - 9 mH
16 values (4 of each) CONTENTS
Kit C383 $80 

 
 Surface Mount LC Filters
Surface Mount Low Pass LC Filters
Poles: 3
Cutoff frequencies: 15 - 2100 MHz
Impedance: 50 Ohms
14 surface mount filters (3 of each) CONTENTS
Kit D302 $60