Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   
Designer's Kits

Simplify your prototyping with our low-cost Designer's Kits. Most kits contain several pieces of every standard value in a product family. We even provide free refills!
 

 
Power inductor kits SMD Leaded
Power/PoE transformer kits SMD  
Current sensor kits SMD Leaded
RF inductor kits SMD Leaded
Air core Spring inductor kits SMD  
RF transformer kits SMD  
RFID transponder coil kit SMD  
LC filter kits SMD Leaded
EMI / RFI filter kits SMD Leaded
Quantity discounts
Save
10% on 3 kits, 20% on 5, 30% when you buy 7 or more kits.
 EMI Filters

Common Mode Data Line EMI Filters
Attenuation: 15 dBm, 1.5 - 300 MHz
DC current capacity: 100, 500 mA
2, 3, 4, 8, 10 line
Surface mount and leaded
17 values (4 of each) CONTENTS
Kit D303 $75 

USB2.0 Common Mode Filters
0603, 0805 and 1206 sizes
22 values (10 of each) CONTENTS
Kit C384 $55 

Common Mode Line Chokes
Inductance: 731 µH - 10.5 mH
Current: 8.1 - 0.25 Amps rms
8 styles (14 total pieces) CONTENTS
Kit P402 $100