Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Transformers

for Analog Devices Quad Channel Isolators

RoHS compliant
  • Developed to work with Analog Devices ADuM347x Quad Digital Isolators with Integrated Transformer Driver
  • For AEC-Q200 qualified parts, please click here.
  • The Coilcraft ME3220-104KL is also selected as a recommended component
  • Center tapped primary and secondary
  • Power rating: 2 Watts; Volt-time product: 17.6 V-µsec (see note 5)
  • Designed to meet UL/CSA/IEC 60950-1 and 62638-1 Basic Insulation with 1.5 mm creepage and clearance.

Buy Now:
Count Unit price
1 $5.94
50 $4.54
100 $3.64
300 $3.00
600 $2.62
1200 $1.84
5000 $1.59

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Analog Devices ADuM347x

Part number Input Voltage Primary voltage Secondary voltage Power
JA4631-BL_ 5 V 5 V 3.3 V 5 V 2 W
JA4650-BL_ 5 V 5 V 12 V 15 V 2 W
KA4976-AL_ 5 V 5 V 12 V 15 V 2 W

Specifications

Electrical specifi cations at 25°C.

Part number 1
(Hover for schematics)
Inductance
min (µH) 2
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio Volt-time
product (V-µs) 5
Isolation
Voltage (Vrms) 6
Pri Sec Pri : Sec
JA4631-BL_ 63.75 0.095 0.190 0.46 1 : 2 17.6 2500
JA4650-BL_ 63.75 0.122 0.260 0.66 1 : 3 17.6 2500
KA4976-AL_ 63.75 0.095 1.170 0.52 1 : 5 17.6 2500
Notes
  1. When ordering, please specify packaging code: e.g. JA4631-BLD
  2. Inductance is for the primary, measured from pins 4 – 3 at 1 kHz, 0.1 Vrms.
  3. DCR is for each winding of the primary and secondary.
  4. Leakage inductance is for the primary windings, measured from pins 1 – 4 with all secondary windings shorted.
  5. Based on Bsat of the core at 25°C and the number of turns on winding 4 – 3.
  6. Isolation: 2500 Vrms primary to secondary; 500 Vrms windings to core.

Termination:

  • Tin-silver over tin over nickel over phos bronze.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (600 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ja4631s.gif

Physical characteristics

ja4631d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
600 330 100 13 30,4 24,4 24 16 4 2 6,1 0,37

General specification

Core Material:
Ferrite
Weight:
0.95 – 0.98 g
Packaging:
600/13″ reel; Plastic tape: 24 mm wide, 0.37 mm thick, 16 mm pocket spacing, 6.1 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited fl oor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second refl ows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info.

Related product series