
DC-DC Flyback Transformer
for Telecom Applications
| New RoHS part numbers are shown.
Lead was removed from terminations. The second to the last character is now L to indicate RoHS compliance.
(View old data sheet.)
|
- Designed specifically for use with Intersil ISL6401
family
- Low profile design
- RoHS-compliant. 260°C compatible. Tin over nickel over phos
bronze terminations.
Pricing
Materials declaration PDF data sheet
SPECIFICATIONS
Dimensions
Schematic
Tape and reel specifications
| 1 |
When ordering, please
specify packaging code: e.g. IFLY0012LD |
| |
Packaging:
|
D =
13"
machine-ready reel
EIA RS-481 clear plastic tape (200 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer
added ($25 charge), use code letter D instead. |
| 2 |
Inductance is for the primary, measured at
100 kHz, 1.0 Vrms. |
| 3 |
Ambient temperature range: |
–40°C to +85°C |
| 4 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 5 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 6 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
| |
|
|