Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Dual Inductors for
Class D output filters

HA4158-BL and JA4575-AL have been replaced by HA4158-EL and JA4575-BL, which are more cost effective versions that are identical in form, fit, function and performance. View old data sheet.
  • Designed for low distortion and the best possible sound quality.
  • Shielded package contains both coils.
  • Very low magnetic coupling
  • AEC-Q200 Grade 1 (–40°C to +125°C)
  • Ambient temperature range from –40°C to +125°C
  • SMT (HA4158-EL) and through-hole (JA4575-BL) versions.
  • RoHS-compliant. 260°C compatible. Tin-silver over copper terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click for samples
Max power (W)2 L ±10%3
(µH)
DCR
max4
(Ohms)
SRF
typ5
(MHz)
THD+N6 Isat (A)7 Irms (A)8
2 Ohm
load
4 Ohm
load
10%
drop
20%
drop
30%
drop
20°C
rise
40°C
rise
HA4158-EL_ 48 68 10.0 0.013 21.5 <0.1% 6.0 6.7 7.1 4.0 6.0
JA4575-BL_ 48 68 10.0 0.013 21.5 <0.1% 6.0 6.7 7.1 4.0 6.0
1 When ordering, please specify termination and packaging codes: e.g. HA4158-ELD
  Termination: L = RoHS compliant tin-silver over copper.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (400 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Maximum power into specified load that causes less than a 40°C temperature rise. Measured at 1 kHz with a 14.4 Vdc supply for the 2-Ohm load and a 21 Vdc supply for the 4-Ohm load. Output Power table shows typical output conditions. Tested using TAS5414A evaluation board from Texas Instruments.
3 Inductance is for each winding, measured at 100 kHz, 1.0 Vrms, 0 Adc using an Agilent/HP 4284A impedance analyzer.
4 DCR is for each winding, measured on a micro-ohmmeter at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 SRF measured using Agilent/HP 8753D network analyzer.
6 Total harmonic distortion + noise measured at 20 W into a 2-Ohm or 4-Ohm load at 1 kHz with a 21 Vdc supply.
7 Isat: DC current (typical) at which the inductance drops the specified amount from its value without current.
8 Irms: Current applied to both windings at the same time that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
9 Ambient temperature range: –40°C to +125°C with Irms current, +125°C to +165°C with derated current
10 Storage temperature range: Component: –40°C to +165°C
Tape and reel packaging: –40°C to +80°C
11 Maximum part temperature: +165°C (Ambient + temperature rise)
12 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
13 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: June 27, 2016