Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

HDSL2 Transformers
H28161-A, H27649-B

These products are not available in RoHS-compliant versions. Terminations contain lead. Contact Coilcraft for current status or possible alternatives.
  • For Level One SK70740/-41/-42 and most other HDSL2 transceiver chip sets
  • Low leakage inductance and DCR
  • 1 CT:2.3 CTS version available for lower supply voltage applications
  • 2300 V line isolation
  • Low profile design, only 0.46" high
  • Custom versions also available

Photo    Pricing    View data sheet in Acrobat PDF format


SPECIFICATIONS

Schematic     Dimensions     3D models H28161-A  H27649-B


H28161-A 1500 1CT:2.3CTS 2.0 25 90 1.5 (9-7) 1.5 (1-4), 1.5 (2-5)
H27649-B 1500 1CT:2CTS 2.0 25 90 1.5 (9-7) 1.5 (1-4), 1.5 (2-5)
H28161-A 100 2300 13 13 65 @ 40 kHz -85 @ 20 kHz
H27649-B 100 2300 14 15 65 @ 40 kHz -85 @ 20 kHz

1  All electrical specifications referenced to line side.
2  Operating temperature range -40ºC to +85ºC.
3  Electrical specifications at 25ºC.

 

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011