![]()
Flyback Transformer
for
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Part number1 |
L at 0 A2 ±10% (µH) |
L at Ipk3 min (µH) |
DCR max (Ohms)4 |
Leakage L5 max (µH) |
Turns ratio6 |
Ipk3 (A) |
Output7 | ||
| GA3568-DL_ | 60 | 54 | Pri: Sec: Bias: Sync: |
0.132 0.0055 0.220 0.200 |
1.2 | Pri : Sec Pri : Bias Pri : Sync |
1 : 0.167 1 : 0.29 1 : 0.29 |
2.6 | 3.3 V, 9.1 A |
| HA3809-AL_ | 30 | 25 | Pri: Sec: Bias: Sync: |
0.042 0.010 0.165 0.165 |
0.680 | Pri : Sec Pri : Bias Pri : Sync |
1 : 0.176 1 : 0.29 1 : 0.29 |
3.9 | 5.0 V, 9.1 A |
| 1 | When ordering, please specify packaging code: e.g. HA-3809-ALD | |
| Packaging: |
D = 13" reel, machine-ready EIA-481 embossed plastic tape (200 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
|
| 2 | Inductance is for the primary measured at 300 kHz, 0.7 Vrms, 0 Adc. For GA3568-DL inductance is per winding | |
| 3 | Ipk is peak primary current drawn at minimum input voltage. | |
| 4 | DCR for the secondary is with the windings connected in parallel. For GA3568-DL DCR for the primary is with both windings connected in parallel. | |
| 5 | Leakage inductance is for the primary and is measured with the secondary shorted. | |
| 6 |
Turns ratios are for the primary (windings connected in parallel for the GA3568-DL) and with the secondary windings connected in parallel. |
|
| 7 | Output is with the secondary windings connected in parallel. Bias and sync winding output:5 V, 20 mA. | |
| 8 | Ambient temperature range: | –40°C to +125°C |
| 9 | Storage temperature range: | Component: –40°C to +125°C T&R packaging: –40°C to +80°C |
| 10 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 11 | Electrical specifications at 25°C. | |
|
Refer to Soldering Coilcraft Components before soldering. |
||
|
|
||