
Flyback Transformer for Maxim Off-Line LED Driver
- Featured on Maxim MAX16801 demonstration board
- Designed for PWM Dimming of High-Brightness LEDs
- 400 V input; 100 V, 0.4 A output
- 18 V, 20 mA bias winding output
- 1500 Vrms isolation, primary and bias windings to secondary winding
- RoHS-compliant. 260°C compatible. Tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations
Photo
Pricing Materials declaration
PDF data sheet
SPECIFICATIONS
Dimensions Schematic
 |
|
GA3502-BL |
800 |
720 |
pri: sec: bias: |
1.283
0.361
0.146 |
6.60 |
1 :
0.35 |
1 :
0.06 |
0.75 |
110 V, 0.4 A |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
1 |
When
ordering, please specify termination code: e.g. GA3502-BL |
| |
Termination: |
L = RoHS compliant tin-silver over tin over nickel over phos bronze
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37). |
|
2 |
Inductance is for the primary (pins 1 – 3), measured at
250 kHz, 0.3 Vrms. |
|
3 |
Ipk: Peak primary current
drawn at minimum input voltage. |
|
4 |
DCR for the primary is measured from pin 1 to pin 3. |
|
5 |
Leakage inductance
is for the primary winding (pins 1 – 3) with the secondary windings shorted. |
|
6 |
Output is for the secondary. Bias winding output is 18 V, 20 mA. |
| 7 |
Ambient temperature range: |
–40°C to +125°C |
| 8 |
Storage temperature range: |
Component: –40°C to +125°C
Packaging trays: –40°C to +80°C |
| 9 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
 |
|