Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Flyback Transformer for
Linear Technology LT3573

  • Developed for Linear Technology LT3573 Isolated Flyback Converter
  • Can also be used in PoE applications
  • 1500 Vrms isolation from primary and bias to secondary;
    500 Vrms isolation from primary to bias, tested for one minute.
  • Bias winding provides power to the chipset
  • RoHS-compliant. 260°C compatible. Tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations

SPECIFICATIONS


GA3429-BL_ 24.0 21.6 95 (pri)
7.5 (sec)
123 (bias)
0.566 4 : 1 : 1 2.1 20 – 28 3.3 V, 1.5 A
1 When ordering, please specify termination and packaging codes: e.g. GA3429-BLD
  Termination: L = RoHS compliant tin-silver over tin over nickel over phos bronze
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
  Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (250 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
.
2 Inductance is for the primary, measured at 250 kHz, 0.3 Vrms, 0 Adc using an Agilent/HP 4263B impedance analyzer or equivalent.
3 Ipk: Peak primary current drawn at minimum input voltage.
4 DCR for the secondary is per winding.
5 Leakage inductance is for the primary winding with the secondary windings shorted.
6 Output is with the secondary windings connected in parallel.
Bias winding output: 3.3 V, 20 mA.
7 Ambient temperature range: –40°C to +85°C
8 Storage temperature range: Component: –40°C to +85°C
T&R packaging: –40°C to +80°C
9 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011