|
1 |
Inductance is for the primary, measured at
150 kHz, 1.0 Vrms. |
|
2 |
Ipk: Peak primary current
drawn at minimum input voltage. |
|
3 |
DCR for the primary is measured
with the windings connected in parallel. |
|
4 |
Leakage inductance
is for the primary windings connected in parallel and with the secondary winding shorted. |
|
5 |
Turns ratios are for the primary windings connected in parallel. |
|
6 |
Output is for the secondary winding. Bias winding output is 12 V, 20 mA. |
| 7 |
Ambient temperature range: |
–40°C to +125°C |
| 8 |
Storage temperature range: |
Component: –40°C to +125°C
Packaging: –55°C to +80°C |
| 9 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 10 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
|
|