| 1 |
Inductance measured at 100 kHz, 0.1 V, 0 Adc using an Agilent/HP 4263B impedance analyzer or equivalent. |
| 2 |
SRF tested on an Agilent/HP 4192A. |
| 3 |
Isat: DC current at which the inductance drops the specified amount from its value without current. |
| 4 |
Irms: Current that causes the specified temperature rise from 25°C ambient |
| 5 |
Ambient temperature range: |
–40°C to +85°C with
Irms current;
+85°C to +125°C with derated current. Derating curve |
| 6 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging trays: –40°C to +80°C |
| 7 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
 |
|