  Common Mode Choke
G6252-AL
| New RoHS part numbers are shown.
Lead was removed from terminations. The the last character is now L to indicate RoHS
compliance.
(View old data sheet.)
|
- Low cost and high performance choke coil
- Compatible with IEC and CSA specifications
Pricing Materials declaration
PDF data sheet
SPECIFICATIONS
Dimensions Schematic
Typical Application
Typical Attenuation curves
| 1 |
Based on 300 circular mils/Amp.
Temperature rise is less than 10°C. |
| 2 |
DCR is maximum per winding. |
| 3 |
Inductance is per section. |
| 4 |
Leakage inductance measured at
1.0 Vrms, 15.75 kHz between pins 2 and 3 with pins 7 and 6 shorted. |
| 5 |
SRF is typical per winding. |
| 6 |
Capacitance measured at 1.0 Vrms,
15.75 kHz between pins 2 and 7. |
| 7 |
Ambient temperature range: |
–40°C to +85°C |
| 8 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 9 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
| |
|
|