Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

Forward Converter Transformer
for NSC LM5015

  • Developed for National Semiconductor LM5015 DC-DC Regulator
  • Referenced on NSC application note AN-1724 as CA2983-CL
    and on AN-1725 as GA2983-CL
  • Designed for forward topology operating at 250 kHz
  • 1500 Vrms primary to secondary isolation
  • Auxiliary winding output: 10 V, 20 mA
  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations

SPECIFICATIONS


FCT1-50M1SL_ 705 0.055 (pri)
0.0135 (sec)
0.32 (bias)
0.425 36 – 75 1 : 0.33 1 : 0.67 5 V, 3 A
1 When ordering, please specify packaging code: e.g. FCT1-50M1SLD
  Packaging: D = 13" machine-ready reel
EIA 481 embossed plastic tape (175 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance measured at 250 kHz, 0.5 Vrms, 0 Adc.
3 DCR for the secondary is measured with the windings connected in parallel.
4 Leakage inductance is for the primary winding and is measured with the secondary windings shorted.
5 Turns ratio for secondary is with the windings connected in parallel. 
6 Output of the secondary is with the windings connected in parallel. Auxiliary winding output is 1 V, 20 mA.
7 Ambient temperature range: –40°C to +85°C
8 Storage temperature range: Component: –40°C to +85°C
Packaging: –55°C to +80°C
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.

Refer to Soldering Coilcraft Components before soldering.


Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.
Updated: May 06, 2008