
CCFL Transformer for
TI TPS68000 Controller
- Developed for Texas Instruments TPS68000 full bridge CCFL Controller
- Specified by TI in TPS68000EVM-202 dual-transformer reference design
- Output power 6.0 Watts
- 500 Vrms interwinding isolation and 2000 Vrms from windings to core
- RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos-bronze
Photo
Pricing
Materials declaration PDF data sheet
SPECIFICATIONS
Dimensions
Schematic Tape and reel specifications
 |
|
FA2786-BL_ |
1
: 100 |
6.0 |
160 |
8 – 20 |
7.0 |
1600 |
2000 |
0.621 |
937.3 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
1 |
When ordering, please specify packaging code: e.g. FA2786-BLD |
| |
Packaging: |
D = 13″ machine ready reel.
EIA-481 embossed plastic tape (400 parts per full reel).
B = Less than full reel. In tape, but not machine ready.
To have a leader and trailer added ($25 charge), use code letter D
instead. |
|
2 |
Inductance is
measured at 1.0 Vrms, 60 kHz, 0 Adc.. |
|
3 |
Vrms = continuous voltage. |
|
4 |
Vinst = instantaneous voltage at startup. |
| 5 |
Ambient temperature range: |
–40°C to +85°C |
| 6 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 7 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 8 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
| |
|
|
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc. Privacy policy
Updated: February 18, 2008
|