![]()
EPL3012 Series
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| EPL3012-102ML_ | 1.0 | 0.060 | 0.066 | 110 | 0.85 | 1.4 | 2.0 | 1.7 | 2.2 |
| EPL3012-152ML_ | 1.5 | 0.069 | 0.075 | 103 | 0.70 | 1.2 | 1.7 | 1.5 | 1.9 |
| EPL3012-182ML_ | 1.8 | 0.076 | 0.084 | 92 | 0.65 | 1.1 | 1.6 | 1.4 | 1.8 |
| EPL3012-222ML_ | 2.2 | 0.097 | 0.106 | 76 | 0.55 | 0.95 | 1.4 | 1.3 | 1.7 |
| EPL3012-332ML_ | 3.3 | 0.136 | 0.150 | 62 | 0.50 | 0.90 | 1.1 | 1.1 | 1.4 |
| EPL3012-472ML_ | 4.7 | 0.165 | 0.181 | 52 | 0.47 | 0.85 | 1.0 | 0.90 | 1.1 |
| EPL3012-103ML_ | 10 | 0.316 | 0.348 | 32 | 0.34 | 0.59 | 0.80 | 0.60 | 0.79 |
| EPL3012-223ML_ | 22 | 0.718 | 0.790 | 18 | 0.17 | 0.38 | 0.61 | 0.42 | 0.54 |
| 1 | When ordering, please specify termination and packaging codes: e.g. EPL3012-333MLC | |
| Termination: | L = Tin-silver-copper over tin over nickel over silver. Special order, added cost: S = non-RoHS tin-lead (63/37). |
|
| Packaging:
|
C = 7"
machine-ready reel EIA-481 embossed plastic tape (2000 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead. D = 13" machine-ready reel EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel). |
|
| 2 | Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc. | |
| 3 | DCR measured on a micro-ohmmeter. | |
| 4 | SRF measured using an Agilent/HP 4395A network analyzer or equivalent. | |
| 5 | Isat: DC current at which the inductance drops the specified amount from its value without current. Details | |
| 6 | Irms: Current that causes specified temperature rise from 25°C ambient. Details | |
| 7 | Ambient temperature range: |
–40°C to +85°C with Irms current. +85°C to +125°C with derated current. Derating curve |
| 8 | Storage temperature range: | Component: –40°C to +125°C T&R packaging: –40°C to +80°C |
| 9 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 10 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||