Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
   
Power Magnetics Tools
RF Inductor Tools
CM Filter Finder Tool
IC / Inductor Match Tool
Other Tools

DT1608C Series Shielded
Surface Mount Power Inductors

For new designs, consider the LPS4018 as an alternative to this series. The LPS4018 series is more cost effective, features better current handling and is considerably smaller. We will continue to manufacture and support the DT1608C indefinitely.
        DT1608C        LPS4018
  • This series was always RoHS compliant; only the part numbers changed. Added characters indicate tolerance, RoHS compliance, and packaging.  View old data sheet.
  • Surface mount design, magnetically shielded, fully pick and place compatible
  • Specially designed to have a "swinging" inductance vs current characteristic
  • Defense Supply Center CID A-A-59235
  • RoHS-compliant. 260°C compatible. Gold over nickel over moly-manganese terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


DT1608C-102ML_ 1.0 0.065 180 0.6 2.0 1.8 1 MHz
DT1608C-152ML_ 1.5 0.070 120 0.8 1.9 1.8 1 MHz
DT1608C-222ML_ 2.2 0.075 100 0.9 1.5 1.8 1 MHz
DT1608C-332ML_ 3.3 0.080 70 1.5 1.2 1.4 1 MHz
DT1608C-472ML_ 4.7 0.085 60 2 1.2 1.6 1 MHz
DT1608C-682ML_ 6.8 0.090 50 3 1.0 1.9 1 MHz
DT1608C-103ML_ 10 0.125 45 5 0.7 1.2 1 MHz
DT1608C-153ML_ 15 0.135 35 6 0.6 1.1 1 MHz
DT1608C-223ML_ 22 0.160 25 10 0.5 1.2 1 MHz
DT1608C-333ML_ 33 0.275 20 12 0.45 1.5 1 MHz
DT1608C-473ML_ 47 0.300 17 20 0.34 1.3 1 MHz
DT1608C-683ML_ 68 0.575 14 30 0.29 1.4 1 MHz
DT1608C-104ML_ 100 1.10 12 40 0.24 1.5 1 MHz
DT1608C-154ML_ 150 1.40 7.0 60 0.20 1.4 500 kHz
DT1608C-224ML_ 220 2.25 7.0 90 0.17 1.6 500 kHz
DT1608C-334ML_ 330 2.90 6.0 100 0.16 1.4 500 kHz
DT1608C-474ML_ 470 3.60 4.0 150 0.14 1.5 500 kHz
DT1608C-684ML_ 680 4.55 3.5 200 0.12 1.4 500 kHz
DT1608C-105ML_ 1000 8.10 2.5 400 0.08 1.4 500 kHz

1

When ordering, please specify termination and packaging codes: e.g. DT1608C-105MLC

  Termination: L = Gold over nickel over moly-manganese
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
  Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (750 per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (2500 per full reel).

2

Inductance tested at  100 kHz, 0.1 Vrms.

3 DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

4

Inductance measured at the rated current. Refer to curves for more detail.

5

Average maximum allowable current. DT Series inductors are designed for current spikes as high as twice the current rating. Details

6 Ambient temperature range: –40°C to +85°C
7 Storage temperature range: Component: –40°C to +85°C
Tape and reel packaging: –40°C to +80°C
8 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
9 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested with pure water or alcohol only. Other solvents.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: April 12, 2013