Inductor finders:   Power   |   RF

   Search our site:   


 
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

DS1608B Series Backlight Inductors

New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. Added characters indicate tolerance, RoHS compliance, and packaging. (Old data sheet can be viewed here.)
  • Specially engineered for demanding backlighting applications
  • High breakdown voltage and exceptional efficiency
  • 10% to 60% lower DCR than currently available inductors
  • Custom versions available
  • RoHS-compliant. 260°C compatible. Gold over nickel over moly-manganese terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values are available in Coilcraft Designer's Kit C334

SPECIFICATIONS


DS1608B-104ML_ 0.10 0.95 >10 12 220
DS1608B-154ML_ 0.15 1.4 >10 10 200
DS1608B-224ML_ 0.22 1.7 >10 8 180
DS1608B-334ML_ 0.33 2.2 >10 6 160
DS1608B-474ML_ 0.47 3.8 >10 5 140
DS1608B-684ML_ 0.68 4.9 >10 4 120
DS1608B-105ML_ 1.0 9 >10 2 100
DS1608B-155ML_ 1.5 11 >10 1 80
DS1608B-225ML_ 2.2 19 >10 1 50
DS1608B-335ML_ 3.3 24 >10 1 40
DS1608B-475ML_ 4.7 30 >10 1 30
DS1608B-685ML_ 6.8 56 >10 0.9 20
DS1608B-106ML_ 10.0 74 >10 0.9 10
1 When ordering, please specify termination and packaging codes: e.g. DS1608B-105MLC
  Termination: L = Gold over nickel over moly-manganese
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
  Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (750 per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (2500 per full reel).
2 Inductance tested at 100 kHz, 0.1 Vrms.
3 Irms: Current that causes a 30°C temperature rise from 25°C ambient. Details
4 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +115°C with derated current Derating curve
5 Storage temperature range: Component: –40°C to +115°C
T&R packaging: –40°C to +80°C
6 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
7 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2010, Coilcraft, Inc.   Privacy policy
Updated: April 21, 2010