Inductor finders:   Power   |   RF

   Search our site:   


 
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Shielded Diplex Filters

  • Low- and high-pass in a single low-cost filter
  • Integrated coaxial F connector
  • Compliant with DOCSIS standards 1.0, 1.1 and 2.0
  • For 2-way broadcast applications like cable modems, set top boxes, HFC cable network equipment
  • Custom versions available
  • SMT unshielded  versions available.

SPECIFICATIONS


DPX4254-B 1.0 5 - 42 MHz <1.0 dB >15 dB 54 - 860 MHz <1.5 dB >15 dB 500
DPX4288-B 1.1, 2.0 5 - 42 MHz <1.5 dB >10 dB 88 - 860 MHz <1.5 dB >10 dB 500
1 Irms: Average current for a 40°C rise above 25°C ambient. Details
2 Operating temperature range -40°C to +85°C. Details
3 Electrical specifications at 25°C.
 

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2010, Coilcraft, Inc.   Privacy policy
Updated: March 18, 2010