![]() ![]() ![]()
DO1813H Series High Current
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| New RoHS part numbers are shown. Lead was removed from terminations. Last three characters indicate tolerance, RoHS compliance, and packaging. (View old data sheet.) |
Photo
Pricing
Materials declaration
PDF data sheet
L vs Frequency
L vs Current
Current Derating
Core loss
Dimensions
Tape and reel specifications
SPICE
models
| DO1813H-181ML_ | 0.18 | 0.18 | 0.003 | 800 | 14.0 | 10.0 |
| DO1813H-331ML_ | 0.33 | 0.33 | 0.004 | 600 | 10.0 | 7.0 |
| DO1813H-561ML_ | 0.56 | 0.56 | 0.010 | 200 | 7.7 | 6.0 |
| DO1813H-122ML_ | 1.2 | 1.15 | 0.017 | 140 | 5.3 | 4.4 |
| DO1813H-222ML_ | 2.2 | 2.06 | 0.035 | 100 | 3.5 | 3.1 |
| DO1813H-332ML_ | 3.3 | 3.20 | 0.040 | 80 | 3.0 | 2.7 |
| DO1813H-472ML_ | 4.7 | 4.70 | 0.054 | 50 | 2.6 | 2.2 |
| DO1813H-682ML_ | 6.8 | 6.80 | 0.080 | 45 | 2.2 | 1.8 |
| DO1813H-822ML_ | 8.2 | 8.20 | 0.092 | 42 | 2.0 | 1.6 |
| DO1813H-103ML_ | 10 | 9.55 | 0.110 | 40 | 1.9 | 1.5 |
| DO1813H-153ML_ | 15 | 15.3 | 0.17 | 30 | 1.5 | 1.2 |
| DO1813H-223ML_ | 22 | 22.6 | 0.25 | 25 | 1.2 | 1.0 |
| DO1813H-333ML_ | 33 | 32.5 | 0.35 | 20 | 0.99 | 0.82 |
| DO1813H-473ML_ | 47 | 48.1 | 0.47 | 15 | 0.87 | 0.72 |
|
|
|
|
|
|
|
|
| 1 | When ordering, please specify termination and packaging codes: e.g. DO1813H-473MLD | |
| Termination: | L =
RoHS compliant tin-silver (96.5/3.5) over copper. Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) over copper or S = non-RoHS tin-lead (63/37) over copper. |
|
| Packaging: |
D = 13" reel, machine-ready EIA-481 embossed plastic tape (1000 parts per full reel). B = Less than full reel In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
|
| 2 | Inductance tested at 100 kHz, 0.25 Vrms using an Agilent/HP 4263B LCR meter or equivalent. | |
| 3 | DCR limits at 20°C. | |
| 4 | Isat: DC current at which the inductance drops 30% (typ) from its value without current. Details | |
| 5 | Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details | |
| 6 | Ambient temperature range: |
–40°C to +85°C with Irms current. +85°C to +125°C with derated current Derating curve |
| 7 | Storage temperature range: | Component: –40°C to +125°C T&R packaging: –40°C to +80°C |
| 8 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 9 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||