Data Line
EMI Filters
|
New RoHS part numbers are shown.
Lead was removed from terminations. The last character is now L to indicate RoHS compliance.
(Old data sheet can be viewed here.)
|
- Common-mode and differential-mode filtering in a single component
- Reduce conducted noise by a factor of 32 from 5 MHz to 300 MHz
- Data frequencies below 200 MHz pass with minimal attenuation
- Available in 8, 4, 3 and 2 wire versions
- Meet IEC 695-2-2 needle flame test requirements
- Optional cover allows auto insertion
-
RoHS-compliant. Tin-silver over tin over phos bronze terminations.
- Samples of all values plus surface mount versions are
available in Coilcraft Designer's Kit D303
Photo Pricing Materials declaration
PDF data sheet
SPECIFICATIONS
Typical response curves Schematics
Dimensions
|
1 |
For
optional cover add "C" to part number just before the "L": e.g. DLF 8500CL. Not available on 3500,
4000 and 4500 parts. |
| 2 |
Ambient temperature range: |
–40°C to +85°C |
| 3 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 4 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
|