Coilcraft - RF chip inductors, power inductors, and other magnetics
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Induktivitäten für die Leistungsfaktorerhöhung

150 µH 10 A 8 : 1 EB0057-DL STMicroelectronics L6562
320 µH 12.4 : 1 N2881-AL ON Semiconductor MC33261, MC34261
330 µH 4.8 A 8 : 1 GA2972-AL ON Semiconductor NCP1606
400 µH 3.7 A 10 : 1 FA2890-AL ON Semiconductor NCP1606
400 µH 2.8 A 10 : 1 JA4224-AL ON Semiconductor NCP1607 and NCP1608
450 µH 4.5 A C1061-AL ON Semiconductor NCP1653
570 µH 6.0 A C1062-BL ON Semiconductor NCP1653
870 µH 13 : 1 N2880-AL ON Semiconductor MC33261, MC34261
2 mH 10 : 1 Z9264-B International Rectifier IR21592,
STMicroelectronics L6561D
2 mH Z9265-B International Rectifier IR21592,
STMicroelectronics L6561D

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: January 05, 2017