Stromkompensierte Netzdrosseln

Filtern nach Strom Zu dämpfende Frequenz(en) Montage
Ω
dB
µH
A rms
(15 A max)
MHz
bis
MHz
(0.1 - 3000 MHz max)

Wird geladen, bitte warten...
Surface MountChokes
cmc Induktivität cmc Induktivitäten Up to 3.68 Arms
2.2 - 1,000 uH
Product families: MSD1048, MSD1260, MSD1260T, MSD1278, MSD1583, MSD7342
cmc drosselspulen  cmc drossel-spule  stromkompensierteren Up to 2.3 Arms
0.33 - 2,000 uH
Product families: LPD3015,
LPD4012, LPD5010, LPD5030, LPD5030V, LPD6235
enstördrosseln Up to 1 Arms
600 - 10,000 uH
Product family: SBU9
enstördrossel  störfilter Up to 0.98 Arms
0.39 - 10 uH
Product families: PFD2015PFD3215
SM Toroid Chokes
rauschfilter Up to 10 Arms
220 - 22,000 uH
Product family: VIEW
 
Through Hole Chokes
smd cmc filter Up to 15 Arms
0.3 - 125 mH
Product families: CMT
Up to 13 Arms
0.28 - 10.8 mH
Product family: P32xx
Up to 8 Arms
0.75 - 82 mH
Product families: F55xx/H70xx
Up to 4 Arms
0.17 - 16.8 mH
Product families: E349x/E350x
Up to 3 A AC
0.06 - 45 mH
Product families: BU
Combination CM + DM Choke
Up to 25 mH (CM) 1000 mH (DM)
Product families: P3717/Q40xx
 
Designer's Kits
Speed your prototyping with handy kits that put every value in a product family at your fingertips.