Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Induktivitäten für Class-D-Anwendungen

Induktivi-
tät (µH)
Max
Leistung
Isat
(A)
Irms
(A)
THD Teilenummer Mtg Größe (L × B × H)
Mouseover für Bild
Hinweise
10 68 W 7.1 6.0 <0.1% HA4158-EL SMT 11.84 × 10.75 × 10.65 Doppeldrossel,
hohe Temperatur,
AEC-Q200 Grade 1
10 68 W 7.1 6.0 <0.1% JA4575-BL THT 11.84 × 10.75 × 9.91 Doppeldrossel,
hohe Temperatur,
AEC-Q200 Grade 1
10 50 W 8.8 4.3 <0.1% GA3416-CL SMT 15.5 × 13.59 × 13.21 Doppeldrossel,
hohe Temperatur,
AEC-Q200 Grade 1
5.0 40 W 17.6 10.6 RA7231-AL SMT 15.5 × 14.0 × 16.0 Doppeldrossel,
hohe Temperatur,
AEC-Q200 Grade 1
7.0 54 9.0 MA5173-AE THT 28.6 × 12.3 × 28.6 Ringkerndrossel
10 45 8.2 MA5172-AE THT 28.6 × 12.3 × 28.6 Ringkerndrossel
20 36 7.2 ED0006-AL  THT 32.0 × 15.0 × 32.0 Ringkerndrossel
als Tiefpassfilter
15 20 14.2 PA6331-AE THT 28.6 × 12.3 × 28.6 Ringkerndrossel

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: January 05, 2017