Coilcraft - RF chip inductors, power inductors, and other magnetics
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Flyback-Transformatoren für die Kondensatoraufladung

Spitzen
primär-
strom
Kondensator-
lade-
spannung

Pri/Sek-
Windungsverhältnis


Teilenummer


Geeignet für
1.2 A 350 V 1 : 15 CJ5143-AL ON NCP5080
2 A 500 V 1 : 3 HA4060-AL Linear LT3751
3 A 300 V 1 : 10 DA2032-AL Linear LT3750
5 A 15 V 1 : 0.5 : 1.5 : 1.5 HA3994-AL Linear LT3751
5 A 500 V 1 : 3 HA4061-AL Linear LT3751
5 A 300 V 1 : 10 DA2033-AL Linear LT3750 / LT3751
10 A 300 V 1 : 10 DA2034-AL Linear LT3750 / LT3751
20 A 500 V 1 : 10 GA3459-BL Linear LT3751
50 A 500 V 1 : 10 GA3460-BL Linear LT3751
Informationen zum Flyback-Transformator für den Controller LT3751 von Linear Technology finden Sie auf HA3994-AL

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: January 05, 2017