Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

PoE Transformer for
Freescale Semiconductor MC34670

  • Designed for use with Freescale Semiconductor MC34670 PD interface
  • 36 – 80 V input; 5 V,  2.6 A output; 12 V, 20 mA bias output
  • 1500 Vrms primary to secondary isolation
  • Industry standard, compact EP13 package
  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations.

SPECIFICATIONS


DA2362-AL_ 127 114.3 0.222 (pri)
0.405 (sec)
0.039 (bias)
0.950 1 : 0.250 (pri : sec)
1 : 0.594 (pri : bias)
1.0 5 V, 2.6 A (sec)
12V, 20 mA (bias)
1 When ordering, please specify packaging code: e.g. DA2362-ALD
  Packaging: D = 13" machine-ready reel
EIA 481 embossed plastic tape (175 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance is for the primary, measured at 250 kHz, 0.2 Vrms, 0 Adc
3 Ipk: peak primary current drawn at minimum input voltage.
4 DCR for the secondary is per winding
5 Leakage inductance is for the primary winding with the secondary windings shorted.
6 Turns ratio is with the secondary windings connected in parallel
7 Output of the secondary is with the windings connected in parallel. Bias winding output is 12 V, 20 mA.
8 Ambient temperature range: –40°C to +85°C
9 Storage temperature range: Component: –40°C to +85°C
T&R packaging: –40°C to +80°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011