
Flyback Transformer
for ON Semiconductor NCP1027
- Developed for use with ON Semiconductor NCP1027 Standby Power Supply
- Specified in Application Note AN8241/D
- Designed for for universal input, 85 – 265 Vac
- Operates in continuous conduction mode at 120 Vdc – 375 Vdc, 65 kHz
- RoHS-compliant. Matte tin over copper terminations.
Photo
Pricing Materials declaration PDF data sheet
SPECIFICATIONS
Dimensions
Schematic
| 1 |
Inductance is for the primary, measured at
10 kHz, 0.1 Vrms, 0 A. |
| 2 |
Leakage inductance tested 100 kHz, 0.1 Vrms. |
| 3 |
Ambient temperature range: |
–40°C to +85°C |
| 4 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 5 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
| |
|
|