
Planar Transformer for
National Semiconductor LM5035
- Specifically developed for use with the NSC LM5035 PWM Controller
- Listed on NSC AN-1435 Application Note
- Low profile, high efficiency planar transformer
- Designed for 100 Watt applications
- Handles current to 30 A
- 1500 Vdc isolation, primary to secondary
- RoHS-compliant. 260°C compatible. Matte tin over nickel over brass
terminations.
Photo
Pricing
Materials declaration
PDF data sheet
SPECIFICATIONS
Dimensions
Tape and reel specifications
|
1 |
When ordering, please specify packaging code: e.g. DA2025-ALD |
 |
| |
Packaging: |
D
= 13" machine-ready reel
EIA 481 embossed plastic tape (200 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer
added ($25 charge), use code letter D instead. |
| 2 |
Inductance measured on an Agilent/HP 4284 between
pins 2 and 4 at 200 kHz, 0.1 Vrms, 0 Adc. |
| 3 |
Leakage inductance measured between pins 2 and 4
at 200 kHz, 0.1 Vrms, 0 Adc with secondary pins shorted. |
| 4 |
Ambient temperature range: |
–40°C to +85°C |
| 5 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 6 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 7 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
 |
|
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc. Privacy policy
Updated: May 09, 2008
|