
D1803-AL Shielded Power Inductor
for Marvell DSP Switchers
- Developed for Marvell for use with their 88MD830 and 88MD832 DSP Switchers
- Small footprint – requires only 32 sq mm
board space
- RoHS compliant. 260°C compatible. Matte tin over
copper terminations.
Photo
Pricing
PDF data sheet
SPECIFICATIONS
L vs Frequency
L vs Current
Impedance vs Frequency
Dimensions
Schematic
Tape and reel specifications
Qualification standards
 |
|
D1803-AL_ |
1000 |
0.55 |
1.98 |
19.2 |
227.4 |
0.38 |
0.44 |
0.42 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| 1 |
When
ordering, please specify termination and packaging codes: e.g. D1803-ALC |
|
|
Termination: |
L = RoHS compliant matte tin over copper
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37). |
|
Packaging: |
C = 7" reel, machine-ready
EIA-481 embossed plastic tape (750 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter
C instead.
D = 13" reel, machine-ready
EIA-481 embossed plastic tape. Factory order only, not stocked (2500 parts per full reel). |
| 2 |
Inductance measured at 100 kHz, 0.1 Vrms, using an Agilent/HP 4284 impedance analyzer or equivalent. |
| 3 |
DCR measured on a
Keithley Instruments micro-ohmmeter or equivalent. |
| 4 |
SRF measured using
an Agilent/HP 8753ES network analyzer.
Details |
| 5 |
Isat: DC current at which inductance drops the specified amount from its value without current.
Details |
| 6 |
Ambient temperature range: |
–40°C to +125°C |
| 7 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 8 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 9 |
Electrical specifications at 25°C. |
See
Qualification Standards for complete environmental and
test data.
Refer to Soldering Coilcraft Components before soldering. |
|