
Flyback Transformer
for
Linear Technology LTC4267
- Designed for use with Linear Technology LTC4267 PoE PD interface
- 36 – 72 V input; 3.3 V 2.5 and 1.8 V output
- 1500 Vrms primary to secondary isolation
- Ideal for use in isolated converters and isolated power supplies
- RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations.
Photo Pricing
Materials declaration
PDF data sheet
SPECIFICATIONS
Dimensions
Tape and reel specifications
 |
|
D1766-AL_ |
221 |
200 |
0.420 (1-3)
0.013 (8-5)
0.013 (7-6)
0.015 (10-9)
0.030 (12-11) |
5.1 |
9.6
: 1 (pri
:
S1)
24
: 1
(pri
:
S2,S3) |
1.5 |
3.3 V, 0.5 A
2.5 V, 1.5 A
1.8 V, 2.5 A |
 |
 |
 |
 |
 |
 |
 |
 |
| 1 |
When ordering, please
specify packaging code: e.g. D1766-ALD |
 |
| |
Packaging: |
D = 13"
machine-ready reel
EIA 481 embossed plastic tape (175 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25
charge), use code letter D instead. |
|
2 |
Inductance is for the primary, measured at
200 kHz, 1.1 Vrms, 0 Adc |
|
3 |
Ipk: Peak primary current
drawn at minimum input voltage. |
|
4 |
Leakage inductance
is for the primary winding with the secondary windings shorted. |
| 5 |
Ambient temperature range: |
–40°C to +125°C |
| 6 |
Storage temperature range: |
Component: –40°C to +125°C
Packaging: –55°C to +80°C |
| 7 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 8 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
| |
|
|