Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

Optional component terminations

Coilcraft can add special termination finishes to meet specific requirements for all surface mount or leaded component. These special finishes will improve the solder fillet and ensure an exceptionally reliable solder joint.

RoHS gold terminations can be replaced with tin-lead finishes for exempt applications; special high temperature terminations are available for automotive or other demanding environments.

The following finishes can be applied to any component:

 63/37 tin-lead
 Other alloys upon request

Once the new termination finish has been applied, the components are 100% tested for inductance and any other required electrical parameters.

Unlike third-party “tinning services” that use generic packaging materials, Coilcraft will tape, reel and package the components to original factory specifications. This protects the parts during shipping and assures trouble-free handling during manufacturing.

Ordering special terminations

Refer to the data sheet for the product you wish to order. The “L” near the end of the part number is the standard RoHS termination code.

Substitute the following code letter for the “L”:

S Tin-lead (63/37) – non-RoHS compliant
T
Tin-silver-copper (95.5/4/0.5) – RoHS compliant

Examples: 0805LS-822XGSC 8.2 μH 0805LS chip inductor with tin-lead terminations
DO3316P-222MTD 2.2 μH DO3316P power inductor with
tin-silver-copper terminations

For other terminations, pricing and additional information about any of Coilcraft’s high reliability products and services, please contact the Coilcraft office nearest you.

For information regarding critical products availability and pricing, email cp@coilcraft.com, or fax quote requests to 1-847-639-1508.