Laboratory services
Coilcraft has testing facilities in North America and in Asia that perform comprehensive laboratory testing services for electronic components. We provide a wide range of
services to help you determine the reliability of the components you manufacture. We can perform a complete set of tests in accordance with established standards and specifications or specific tests targeted at reliability, repeatability or
compliance to published electrical and physical specifications.
We routinely perform qualification testing in accordance with AEC-Q200, MIL STD 883 and MIL STD 202 and provide all the necessary associated reports.
Electronics Testing
| • |
HI-POT (Vac up to 5 kV, Vdc up to 6 kV) |
| • |
Independent loads (0 to 125 Amps, 0 to 300 Volts) |
| • |
Thermal rise |
| • |
Inductance (at frequencies from 5 Hz to 6 GHz) |
| • |
Q (at frequencies from 5 Hz to 6 GHz) |
| • |
DCR |
| • |
SRF (5 Hz to 40 GHz) |
| • |
Impedance (at frequencies up to 40 GHz) |
| • |
Harmonic distortion (at frequencies from 1 kHz to 100 kHz, up to 6 Volts) |
| • |
Longitudinal balance (at frequencies from 20 kHz to 30 MHz) |
| • |
Voltage ratio |
| • |
Leakage inductance |
| • |
Insertion loss (at frequencies from 5 Hz to 40 GHz) |
| • |
Frequency response (5 Hz to 40 GHz) |
Simulated Environmental Performance Testing
| • |
Moisture resistance (–10°C to +150°C, 20% to 98% RH) |
| • |
Thermal shock (–55°C to +155°C) |
| • |
Thermal cycling (–55°C to +155°C, 3.5 cubic feet) |
| • |
High and low temperature storage (–55°C to +250°C) |
| • |
Vibration per MIL STD 202, method 214, conditions A, B and H |
| • |
Mechanical shock per MIL STD 202, method 213, conditions A, C, D, E and F |
Analytical Laboratory Services
| • |
X-ray imaging |
| • |
Sample cross-sectioning |
| • |
Scanning Electron Microscope (SEM) imaging |
| • |
Plating thickness analysis using SEM + X‑Ray Fluorescence (XRF) |
| • |
Qualitative elemental analysis using Energy Dispersive Spectroscopy (EDS) and XRF |
Other Services
| • |
Resistance to solvents testing |
| • |
Solderability testing |
| • |
Resistance to solder heat testing |
| • |
Electrical characterization |
| • |
Tin whisker testing to International Electronics Manufacturing Initiative (iNEMI) standard |
| • |
Preparation of First Article Inspection data |
|