These robust chip inductors are designed with a high temperature encapsulant that allows operation in an ambient temperature range of –55°C to +155°C. They have a
leach-resistant base metalization with 63/37 tin-lead terminations that ensures the best possible board adhesion. These parts can withstand high-frequency vibration up to 20 G and shock to 1000 G.
These parts have the same excellent electrical specifications of our standard products and offer the added benefit of being the perfect solution for the most demanding operating environments.
| 0603 (1608) |
| M0603CS (1.6 - 390 nH) |
| |
| 0805 (2012) |
| M0805CS (2.8 - 820 nH) |
| . |
| 1008 (2520) |
| M1008CS (10 nH - 8.2 µH) |
| |
|
. |
| 1206 (3216) |
| M1206CS (3.3nH - 1.2 µH) |
| . |
| 1812 (4532) |
| M1812CS (1.0 - 33 µH) |
|