Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Custom COTS solutions

View the Custom COTS data sheet

Coilcraft offers specialized products and services for aerospace, telecomm, medical and other applications that require special terminations or ultra-high reliability.

Optional component terminations
Coilcraft can add special termination finishes to meet specific requirements for all surface mount or leaded components. These special finishes can improve the solder fillet and ensure an exceptionally reliable solder joint. RoHS gold terminations can be replaced with tin-lead finishes for exempt applications; special high temperature terminations are available for automotive or other demanding environments

Once the new termination finish has been applied, the components are 100% tested for inductance and any other required electrical parameters. Unlike third-party “tinning services” that use generic packaging materials, Coilcraft will tape, reel and package the components to original factory specifications. This protects the parts during shipping and ensures trouble-free handling during manufacturing.

Component testing and data supply services
Before they leave our factory, we can subject your components to additional specialized testing beyond our standard measurements.

Ordering special terminations
Refer to the data sheet for the product you wish to order. The “L” near the end of the part number is the standard RoHS termination code.

Substitute the following code letter for the “L”:
S Tin-lead (63/37) – non-RoHS compliant
T Tin-silver-copper (95.5/4/0.5) – RoHS compliant
Examples:
0805LS-822XGSC     8.2 µH 0805LS chip inductor with tin-lead terminations
DO3316P-222MTD    2.2 µH DO3316P power inductor with tin-silver-copper terminations

Our testing capabilities include but are not limited to:
 Vibration Testing
 Mechanical shock Testing
 Programmable Chamber Exposures
 Thermal Shock Testing
 Thermal Cycling Testing
 Independent Loads
 Resistance to Solvents
 

Customized data include but are not limited to:

 First article inspection data
 Solderability data
 Qualification data
• 
Customized Certificate of Compliance

Test Fixtures
Coilcraft test fixtures are designed for testing all types of passive components. They are compatible with most available test equipment. For surface mount components, our SMD-A, SMD-B,  and SMD-G fixtures accommodate various body sizes and allow testing at frequencies up to 1.8 GHz. Their unique design minimizes stray capacitance and residual inductance. For through-hole components, we offer the AXL-A and RDL-A fixtures.

For information regarding critical products availability and pricing, email cp@coilcraft.com, or fax quote requests to 1-847-639-1508.