Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

9 mm SMT Telecoil

SPECIFICATIONS

Length   9,0 mm / 0.354 in
Width   1,52 mm / 0.060 in
Height   1,54 mm / 0.61 in
Inductance   182 mH
DCR   1930 Ohms
Supply voltage   5 Vdc
Operating temperature   –10°C to +40°C
Storage temperature   –20°C to +70°C