Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

5 mm SMT Telecoil

SPECIFICATIONS

Length   5,1 mm / 0.20 in
Width   2,18 mm / 0.086 in
Height   2,29 mm / 0.09 in
Inductance   170 mH
DCR   1700 Ohms
Supply voltage   5 Vdc
Operating temperature   –10°C to +40°C
Storage temperature   –20°C to +70°C