Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

11 mm SMT Telecoil

SPECIFICATIONS

Length   10,5 mm / 0.413 in
Width   1,37 mm / 0.054 in
Height   1,58 mm / 0.62 in
Inductance   170 mH
DCR   1200 Ohms
Supply voltage   5 Vdc
Operating temperature   –10°C to +40°C
Storage temperature   –20°C to +70°C