Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
   
Power Magnetics Tools
RF Inductor Tools
CM Filter Finder Tool
IC / Inductor Match Tool
Other Tools

Toroidal Common Mode Line Chokes – Standard & High L Series

New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.)

  • Available in two series: standard inductance and high inductance
  • Single layer windings provide highest common mode impedance over the widest frequency range
  • Ideal for switching power supplies in the 100 – 300 kHz range of switching frequencies
  • UL1446 Class B (130°C) Insulation System (UL File E83628)
  • Creepage and clearance = 3.2 mm
  • 1250 Vrms, one minute isolation between windings
  • Refer to Designing Common Mode Filters for design guidance.
  • RoHS-compliant. Tin-silver over copper terminations.
  • Samples of several values are available in Coilcraft Designer's Kit P402

SPECIFICATIONS – Standard Series


Parts in red type are included in Coilcraft Designer's Kit P202
P3213-AL 3.5 mH 1.3 62 500 kHz 0.15 1250 0.051/1,29 15.8
P3214-AL 1.7 mH 2.0 32 850 kHz 0.065 1250 0.051/1,29 16.1
P3215-AL 1.0 mH 3.2 22 1.25 MHz 0.036 1250 0.051/1,29 16.9
P3216-AL 750 µH 5.0 19 1.30 MHz 0.022 1250 0.051/1,29 17.6
P3217-AL 425 µH 8.1 10 1.75 MHz 0.012 1250 0.040/1,02 18.2
P3218-AL 275 µH 13 8 2.0 MHz 0.008 1250 0.051/1,29 19.8
1 DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
2 All parts have #16 AWG solder coated copper wire leads except P3217-A, which has #18 AWG leads.
3 Ambient temperature range: –40°C to +85°C
4 Storage temperature range: Component: –40°C to +85°C
Packaging trays: –40°C to +80°C
5 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested with pure water or alcohol only. Other solvents

SPECIFICATIONS – High Inductance Series

P3219-AL 10.8 mH 1.3 165 125 kHz 0.29 1250 0.051/1,29 36.0
P3220-AL 7.0 mH 2.0 100 225 kHz 0.15 1250 0.051/1,29 38.3
P3221-AL 3.7 mH 3.2 60 400 kHz 0.08 1250 0.051/1,29 38.7
P3222-AL 2.2 mH 5.0 35 600 kHz 0.04 1250 0.051/1,29 40.4
P3223-AL 1.1 mH 8.1 20 900 kHz 0.02 1250 0.040/1,02 40.9
P3224-AL 0.58 mH 13 10 1150 kHz 0.01 1250 0.051/1,29 40.9
1 DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
2 All parts have #16 AWG solder coated copper wire leads except P3223-A, which has #18 AWG leads.
3 Ambient temperature range: –40°C to +85°C
4 Storage temperature range: Component: –40°C to +85°C
Packaging trays: –40°C to +80°C
5 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested with pure water or alcohol only. Other solvents

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: April 17, 2013