| 1 |
Current rating based on 300 circular mils/Amp. Temperature rise is less than 10°C. |
| 2 |
DCR is maximum per winding |
| 3 |
Inductance per section. Typical values are approximately 30% higher than published minimums |
| 4 |
Ambient temperature range: |
–40°C to +85°C |
| 5 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging trays: –40°C to +80°C |
| 6 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
 |
|