Combination Line Filter Choke
|
New RoHS part numbers are shown.
Lead was removed from terminations. The last character is now L to indicate RoHS
compliance.
(View old data sheet.)
|
- Combines common and differential mode filtering in a single
component
- Can eliminate two extra filter chokes compared to standard
common mode choke
- Special windings and materials provides better filtering
performance than common mode chokes or a single winding inductor alone
- Refer to Designing Common Mode Filters for design guidance.
- RoHS-compliant. Tin-silver over tin over copper terminations.
Photo Pricing Materials declaration
P3717-AL Q4007-AL Q4018-AL
PDF data sheet
SPECIFICATIONS
Common mode
attenuation Differential mode attenuation
Dimensions
| 1 |
Ambient temperature range: |
–40°C to +85°C |
| 2 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging trays: –40°C to +80°C |
| 3 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
 |
|