Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
   
Power Magnetics Tools
RF Inductor Tools
CM Filter Finder Tool
IC / Inductor Match Tool
Other Tools

LPD and MSD Series
Common Mode Chokes

  • Common- and differential-mode filtering in a single device
  • Five sizes for a wide variety of applications
  • Excellent isolation and environmental stability
  • Refer to Designing Common Mode Filters for design guidance.
  • Other values are available. Can be used as coupled inductors for SEPIC applications
  • RoHS-compliant.  260°C compatible.
    LPD: Silver-palladium-platinum-glass frit terminations
    MSD: Matte tin over nickel over phos bronze
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Custom versions available

SPECIFICATIONS


LPD3015-391ML_ 0.31 0.071 100 1.45
LPD3015-103ML_ 8.0 1.04 100 0.38
LPD3015-104ML_ 80 8.54 100 0.13
LPD3015-334ML_ 264 27.7 100 0.07
LPD4012-331NL_  0.23 0.042 100 1.87
LPD4012-103ML_ 8.0 0.638 100 0.48
LPD4012-104ML_ 80 4.76 100 0.18
LPD4012-564ML_ 448 22.1 100 0.08
LPD5010-681ME_ 0.54 0.070 100 1.95
LPD5010-103ME_ 8.0 0.78 100 0.50
LPD5010-104ME_ 80.0 8.0 100 0.15
LPD5030-102NE_ 0.70 0.042 100 2.60
LPD5030-103ME_ 8.0 0.21 100 1.05
LPD5030-104ME_ 80.0 1.79 100 0.35
LPD5030-105ME_ 800 16.5 100 0.11
MSD7342-252ML_ 2.0 0.033 200 2.17
MSD7342-103ML_ 8.0 0.10 200 1.24
MSD7342-104ML_ 80 0.77 200 0.45
MSD7342-824ML_ 656 6.80 200 0.14
MSD1260-472ML_ 3.76 0.036 500 3.16
MSD1260-103ML_ 8.0 0.060 500 2.45
MSD1260-104ML_ 80 0.322 500 1.06
MSD1260-105KL_ 900 3.06 500 0.34
MSD1278-472ML_ 3.76 0.038 500 3.16
MSD1278-103ML_ 8.0 0.058 500 2.56
MSD1278-104ML_ 80 0.30 500 1.13
MSD1278-105KL_  900 2.83 500 0.37
1 When ordering, please specify packaging codes: e.g. MSD7342-105MLC.
  Packaging: For LPD3015, LPD4012 and MSD7342:
C = 7" machine-ready reel  EIA-481 embossed plastic tape.
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready EIA-481 embossed plastic tape. Factory order only, not stocked.
    For MSD1260 and MSD1278:
D = 13" reel, machine-ready EIA-481 embossed plastic tape.
B
= Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4263B LCR meter or equivalent.
3 DCR is specified per winding at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 Irms: Current per winding that causes a 40°C rise from 25°C ambient. Details
5 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +125°C with derated current. Derating curve
6 Storage temperature range: Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
7 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
8 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: March 19, 2013