Inductor Finders Power  |   RF
Datasheet Index
Check Price+Stock
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

高自谐频率(SRF),屏蔽功率片式电感

高SRF,高电感和高电感精度使这些电感非常适合特殊应用,如EMI噪声过滤、DC-DC升压转换器、汽车发动机控制单元(ECU) / 动力系统控制模块(PCM)、低噪声放大器(LNA)和EMI噪声消减。
产品 电感范围 饱和电流
(10% 下降)
自谐频率 最大尺寸
长×宽×高(mm)
0603PS  0.78 – 47 µH 高达0.55 A 高达475 MHz 2.59 × 2.08 × 1.80
0805PS  1 – 330 µH 高达0.9 A 高达340 MHz 3.38 × 3.00 × 2.00
1008PS  1 – 1000 µH 高达3.5 A 高达387 MHz 3.81 × 3.78 × 2.74
1812PS  1 – 1000 µH 高达2.5 A 高达685 MHz 5.87 × 4.98 × 3.81

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2014, Coilcraft, Inc.   Privacy policy
Updated: November 04, 2014