Inductor Finders Power  |   RF
Datasheet Index
Check Price+Stock
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

栅极驱动变压器

1 : 1 25.8 1500 Vdc DA2319-AL 296 µH 0.795 0.655 1.5 表贴 8.2 × 6.6 × 5.4
34.2 2250 Vdc FA2659-AL 296 µH 0.795 0.655 1.5 表贴 7.85 × 7.25 × 7.0
221 1500 Vrms DA2099-AL 3.75 mH 2.30 2.85 13 表贴 13.0 × 11.5 × 6.5
375 3750 Vrms SD250-1L 1.5 mH 0.40 0.75 4.0 插脚 27.94 × 27.94 × 24.13

1.5 : 1 40.8 1500 Vdc DA2318-AL 680 µH 1.65 0.860 4.0 表贴 8.2 × 6.6 × 5.4

1 : 1.5 375 3750 Vrms SD250-2L 1.5 mH 0.4 2.5 4.0 插脚 27.94 × 27.94 × 24.13

1 : 1 : 1 24.5 1500 Vdc DA2320-AL 264 µH 1.50 1.50
1.50
0.3 表贴 8.2 × 6.6 × 5.4
  150 3000 Vrms HA3858-AL 460 µH 0.380
0.472
0.424 1.87
2.06
插脚 17.15 × 16.51 × 8.89
  165 3000 Vrms GA3550-AL 460 µH 0.410
0.475
0.440 1.15
1.25
表贴 17.4 × 17.0 × 10.0
  375 3750 Vrms SD250-3 1.5 mH 0.40 0.75
0.75
4.0 插脚 27.94 × 27.94 × 24.13

2 : 1 : 1 24.5 1500 Vdc DA2317-AL 330 µH 1.4 0.65
0.79
0.5 表贴 8.2 × 6.6 × 5.4

1 : 1.5 : 1.5 375 3750 Vrms SD250-4L 1.5 mH 0.40 2.5
2.5
4.0 插脚 27.94 × 27.94 × 24.13

这些变压器是否能够用于各种不同的应用或拓扑?

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2014, Coilcraft, Inc.   Privacy policy
Updated: January 05, 2017