Inductor Finders Power  |   RF
Datasheet Index
Check Price+Stock
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

D类电感应用

电感(µH) 最大
功率
饱和
电流
(A)
温升
电流
(A)
谐波
失真
产品型号
点击获取详情
安装 尺寸(长×宽×高)
鼠标移至其上显示图像
注释
10 68 W 7.1 6.0 <0.1% HA4158-EL 表贴 11.84 × 10.75 × 10.65 双电感,高温,
通过AEC-Q200测试
10 68 W 7.1 6.0 <0.1% JA4575-BL 插脚 11.84 × 10.75 × 9.91 双电感,高温,
通过AEC-Q200测试
10 50 W 8.8 4.3 <0.1% GA3416-CL 表贴 15.5 × 13.59 × 13.21 双电感,高温,
通过AEC-Q200测试
10 100 W 9.4 9.0 UA8014-AL SMT 15.5 × 14.0 × 16.0 Dual Inductor
5.0 40 W 17.6 10.6 RA7231-AL 表贴 15.5 × 14.0 × 16.0 双电感,高温,
通过AEC-Q200测试
7 100 W 13.2 9.0 UA8013-AL SMT 15.5 × 14.0 × 16.0 Dual Inductor
7.0 54 9.0 MA5173-AE 插脚 28.6 × 12.3 × 28.6 环形扼流圈
10 45 8.2 MA5172-AE 插脚 28.6 × 12.3 × 28.6 环形扼流圈
20 36 7.2 ED0006-AL  插脚 32.0 × 15.0 × 32.0 环形扼流圈低通滤波器
15 20 14.2 PA6331-AE 插脚 28.6 × 12.3 × 28.6 环形扼流圈

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2014, Coilcraft, Inc.   Privacy policy
Updated: February 07, 2017